1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Stop Switches Ⅱ (Part Number)

PUSH-BUTTON SWITCH

Stop Switches Ⅱ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,418.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Switches with yellow button, white guard and white nameplate.

 
Part Number
XA1E-BV3U02TN SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTerminal shape Mounting Hole Contact Configuration Push button operation Button color Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Specifications Button shape Contact Material Contact configuration details Lock removing method Includes electric-shock prevention cover Note

฿ 1,790.00

฿ 1,074.18

PUSH-BUTTON SWITCH 1 Piece(s) Same day Solder terminal/tab terminalφ 16.22b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA292944.5--52φ16 XA Series (Integrated)MediumGoldMain Contact 2bN/AxN color cannot be used as an EN standard emergency stop switch.

Loading...

  1. 1

Basic Information

Type Non-illumination type emergency stop Shape Mushroom shape Card included NA
Name Plate NA Lamp working voltage(V) Non-illumination Light Source Type Non-illumination

Please check the type/dimensions/specifications of the part XA1E-BV3U02TN in the Stop Switches Ⅱ series.

Products with similar specification

Part Number
HW1B-V413Y
HW1B-V431Y
XA1E-BV301N
XA1E-BV3U02TY
XA1E-BV3U02Y
XA1E-BV401VY
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTerminal shape Mounting Hole Contact Configuration Push button operation Button color Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Specifications Button shape Contact Material Contact configuration details Lock removing method Includes electric-shock prevention cover Note

฿ 1,598.34

1 Piece(s) Same day Screw terminalφ22.31a / 3bPush to lock/turn to resetYellow[Available] IP65CE / UL / TUV / CCC / CSA41.440101.4108--φ22 HW SeriesLarge TypeSilverMain Contact 3b / Monitor Contact 1aYesxY color cannot be used as an EN standard emergency stop switch.

฿ 1,598.34

1 Piece(s) Same day Screw terminalφ22.33a / 1bPush to lock/turn to resetYellow[Available] IP65CE / UL / TUV / CCC / CSA41.440101.4108--φ22 HW SeriesLarge TypeSilverMain Contact 1b / Monitor Contact 3aYesxY color cannot be used as an EN standard emergency stop switch.

฿ 1,603.34

1 Piece(s) Same day Solder terminalφ 16.21b-Gray[Available] IP65CE / UL / CUL / TUV / CCC / CSA30.429.448.5--32φ16 XA Series (Separated Type)MediumGoldMain Contact 1bN/AxN color cannot be used as an EN standard emergency stop switch.

฿ 1,790.00

1 Piece(s) Same day Solder terminal/tab terminalφ 16.22b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA292944.5--52φ16 XA Series (Integrated)MediumGoldMain Contact 2bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,790.00

1 Piece(s) Same day Solder terminalφ 16.22b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA292940.1--52φ16 XA Series (Integrated)MediumGoldMain Contact 2bN/AxY color cannot be used as an EN standard emergency stop switch.

฿ 1,757.00

1 Piece(s) Quote -φ 16.21b-Yellow[Available] IP65CE / UL / CUL / TUV / CCC / CSA404049.5--32φ16 XA Series (Separated Type)Large TypeGoldMain Contact 1bN/AxY color cannot be used as an EN standard emergency stop switch.