(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Switches with yellow button, white guard and white nameplate.
Part Number |
---|
XA1E-BV3U02KN |
XA1E-BV3U02N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Terminal shape | Mounting Hole | Contact Configuration | Push button operation | Button color | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Specifications | Button shape | Contact Material | Contact configuration details | Lock removing method | Includes electric-shock prevention cover | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,611.67 ฿ 967.16 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Solder terminal | φ 16.2 | 2b | - | Gray | [Available] IP40 | CE / UL / CUL / TUV / CCC / CSA | 29 | 29 | 40.1 | - | - | 5 | 2 | φ16 XA Series (Integrated) | Medium | Gold | Main Contact 2b | N/A | x | N color cannot be used as an EN standard emergency stop switch. | ||
฿ 1,790.00 ฿ 1,074.18 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | Solder terminal | φ 16.2 | 2b | - | Gray | [Available] IP65 | CE / UL / CUL / TUV / CCC / CSA | 29 | 29 | 40.1 | - | - | 5 | 2 | φ16 XA Series (Integrated) | Medium | Gold | Main Contact 2b | N/A | x | N color cannot be used as an EN standard emergency stop switch. |
Loading...
Type | Non-illumination type emergency stop | Shape | Mushroom shape | Card included | NA |
---|---|---|---|---|---|
Name Plate | NA | Lamp working voltage(V) | Non-illumination | Light Source Type | Non-illumination |
How can we improve?
How can we improve?