(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Switches with yellow button, white guard and white nameplate.
Part Number |
---|
XA1E-BV411VY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Terminal shape | Mounting Hole | Contact Configuration | Push button operation | Button color | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Specifications | Button shape | Contact Material | Contact configuration details | Lock removing method | Includes electric-shock prevention cover | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,950.00 ฿ 1,376.51 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | - | φ 16.2 | 1a / 1b | - | Yellow | [Available] IP65 | CE / UL / CUL / TUV / CCC / CSA | 40 | 40 | 49.5 | - | - | 3 | 2 | φ16 XA Series (Separated Type) | Large Type | Gold | Main Contact 1b / Monitor Contact 1a | N/A | x | Y color cannot be used as an EN standard emergency stop switch. |
Loading...
Type | Non-illumination type emergency stop | Shape | Mushroom shape | Card included | NA |
---|---|---|---|---|---|
Name Plate | NA | Lamp working voltage(V) | Non-illumination | Light Source Type | Non-illumination |
How can we improve?
How can we improve?