1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø22 Series Emergency Stop Push Button Switch, AM22 (Part Number)

ø22 Series Emergency Stop Push Button Switch, AM22
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 750.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Comes standard with LED Pikarikun lights.
· Tightening-nut front mounting for easy addition/replacement on text nameplates and more
· Standard UL/CSA compliant product with TÜV certification (EN standard).
· CE mark shown.

Part Number
AM22V0E-01R
AM22V0E-02R
AM22V0E-11R
AM22V0E-22R
AM22V0F-02E3R
AM22V0F-11E3R
AM22V0F-11M3R
AM22VME-01R
AM22VME-02R
AM22VME-03R
AM22VME-04R
AM22VME-11R
AM22VME-22R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Contact Configuration Features Light Source Lamp working voltage
(V)
With transformer

฿ 750.00

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large1bIncludes white arrowNon-IlluminationNon-IlluminationNA

฿ 883.33

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large2bIncludes white arrowNon-IlluminationNon-IlluminationNA

฿ 883.33

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large1a / 1bIncludes white arrowNon-IlluminationNon-IlluminationNA

฿ 1,133.33

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) Pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large2a / 2bIncludes white arrowNon-IlluminationNon-IlluminationNA

฿ 1,250.00

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) Illuminated pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large2bIncludes white arrowLEDAC/DC24NA

฿ 1,250.00

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) Illuminated pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large1a / 1bIncludes white arrowLEDAC/DC24NA

฿ 1,433.33

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) Illuminated pushbutton switch for emergency stop[Mushroom shape] Push-to-lock type, large1a / 1bIncludes white arrowLEDAC220VIncluded

฿ 933.33

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) Pushbutton switch for emergency stopPush-to-lock type with mechanical display function, large1bDoes not include white arrow markingNon-IlluminationNon-IlluminationNA

฿ 1,066.67

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) Pushbutton switch for emergency stopPush-to-lock type with mechanical display function, large2bDoes not include white arrow markingNon-IlluminationNon-IlluminationNA

฿ 1,200.00

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) Pushbutton switch for emergency stopPush-to-lock type with mechanical display function, large3bDoes not include white arrow markingNon-IlluminationNon-IlluminationNA

฿ 1,316.67

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) Pushbutton switch for emergency stopPush-to-lock type with mechanical display function, large4bDoes not include white arrow markingNon-IlluminationNon-IlluminationNA

฿ 1,066.67

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) Pushbutton switch for emergency stopPush-to-lock type with mechanical display function, large1a / 1bDoes not include white arrow markingNon-IlluminationNon-IlluminationNA

฿ 1,316.67

PUSH-BUTTON SWITCH 1 Piece(s) 61 Day(s) Pushbutton switch for emergency stopPush-to-lock type with mechanical display function, large2a / 2bDoes not include white arrow markingNon-IlluminationNon-IlluminationNA

Loading...

  1. 1

Basic Information

Card included NA Terminal shape Screw terminal Mounting Hole ø22.3
Push button operation Push to lock, turn to reset Button color Red Protection function (environmentally resistant) IP65, IP65F
Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 44 Dimension width(mm) 40
Dimension depth(mm) 93 Specifications Circular Frame Button dimension(mm) φ40
Current Capacity at VDC 24(A) 6