(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· An auto breaker and leakage breaker which matches major dimensions with JIS agreement type circuit breakers for light distribution boards.
· AFC.
Part Number |
---|
BW100AFC-3P060 |
BW100AFC-3P075 |
BW100AFC-3P100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) |
---|---|---|---|---|---|---|
฿ 6,911.67 ฿ 5,183.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 60 | ||
฿ 6,911.67 ฿ 5,183.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 75 | ||
฿ 6,911.67 ฿ 5,183.75 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 100 |
Loading...
Ampere frame | 100AF | Rated block capacity AC 200 V(kA) | 5 | Rated block capacity AC 400 V(kA) | 1.5 |
---|---|---|---|---|---|
Number of Poles | 3 | Mounting Method | DIN/Screw retention | Connection Method | Surface form |
Representative Standard | PSE | Dimension height(mm) | 100 | Dimension width(mm) | 75 |
Dimension depth(mm) | 84 | Model Class | For distribution board | Specifications | Standard product |
Features | Crimp/for bar terminals | Auxiliary switch | NA | Warning Switch | NA |
Removable voltage equipment(V) | NA | Insufficient removable voltage equipment(V) | NA | Include removable equipment | Lead wire system |
Application to the DC circuit | Not Applicable |
How can we improve?
How can we improve?