(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For light distribution boards 32-100AF It is an auto breaker earth leakage circuit breaker.
· Renewed design.
Part Number |
---|
EW100AFC-3P060B |
EW100AFC-3P060K |
EW100AFC-3P075B |
EW100AFC-3P075K |
EW100AFC-3P100B |
EW100AFC-3P100K |
EW100AFC-3P100K K A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) | rate sensitivity current (mA) |
---|---|---|---|---|---|---|---|
฿ 10,675.00 ฿ 8,006.25 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 60 | 30 | ||
฿ 10,675.00 ฿ 8,006.25 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 60 | 100/200/500/1000 | ||
฿ 10,675.00 ฿ 8,006.25 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 75 | 30 | ||
฿ 10,675.00 ฿ 8,006.25 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 75 | 100/200/500/1000 | ||
฿ 10,675.00 ฿ 8,006.25 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 100 | 30 | ||
฿ 10,675.00 ฿ 8,006.25 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 100 | 100/200/500/1000 | ||
฿ 11,755.00 ฿ 8,816.25 | CIRCIT BRAEAKER | 1 Piece(s) | 76 Day(s) | 100 | 100/200/500/1000 |
Loading...
Ampere frame AF | 100AF | Number of Poles | 3 | Dimension height(mm) | 100 |
---|---|---|---|---|---|
Dimension width(mm) | 75 | Dimension depth(mm) | 84 |
How can we improve?
How can we improve?