1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth leakage breaker with single-phase three-wire neutral protection (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,142.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an earth leakage breaker with AA neutral line open phase protection of pair breaker series.

Part Number
GE228NA3P125ADV
GE228NA3P125AFV
GE228NA3P150ADV
GE228NA3P150AFV
GE228NA3P175ADV
GE228NA3P175AFV
GE228NA3P200ADV
GE228NA3P200AFV
GE228NA3P225AFV
GE258NA3P250ADV
GE258NA3P250AFV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Type

฿ 17,016.65

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 125Delay

฿ 15,142.07

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 125High Speed Type

฿ 17,016.65

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 150Delay

฿ 15,142.07

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 150High Speed Type

฿ 17,016.65

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 175Delay

฿ 15,142.07

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 175High Speed Type

฿ 17,016.65

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 200Delay

฿ 15,142.07

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 200High Speed Type

฿ 15,142.07

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 225High Speed Type

฿ 18,054.07

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 250Delay

฿ 16,179.49

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 250High Speed Type

Loading...

  1. 1

Basic Information

Ampere frame AF 200AF to 399AF Number of Poles 3 rate sensitivity current(mA) 100/200/500
Mounting Method Fasten With Screws Dimension height(mm) 165 Dimension width(mm) 105
Dimension depth(mm) 90 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface type
Excess current tripping format Thermal - electromagnet Current Sensitivity Conversion Available Features Rated voltage: Less than AC 200 V