(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
i power · B type branch plug-in unit agreement type earth leakage breaker.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Dimension width (mm) | Excess current tripping format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,692.04 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 60AF | 2.5 | 2.5 | 2 | 60 | 30 | 60 | Completely Electromagnetic | ||
฿ 5,692.04 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 60AF | 2.5 | 2.5 | 2 | 60 | 100 | 60 | Completely Electromagnetic | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 60AF | 2.5 | 2.5 | 3 | 60 | 30 | 75 | Completely Electromagnetic | ||
฿ 6,423.73 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 60AF | 2.5 | 2.5 | 3 | 60 | 100 | 75 | Completely Electromagnetic | ||
฿ 8,963.48 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 5 | 5 | 2 | 60 | 30 | 60 | Thermal - electromagnet | ||
฿ 8,963.48 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 5 | 5 | 2 | 60 | 100 | 60 | Thermal - electromagnet | ||
฿ 8,963.48 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 5 | 5 | 2 | 75 | 30 | 60 | Thermal - electromagnet | ||
฿ 8,963.48 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 5 | 5 | 2 | 75 | 100 | 60 | Thermal - electromagnet | ||
฿ 8,963.48 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 5 | 5 | 2 | 100 | 30 | 60 | Thermal - electromagnet | ||
฿ 8,963.48 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 5 | 5 | 2 | 100 | 100 | 60 | Thermal - electromagnet | ||
฿ 9,265.83 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 5 | 5 | 3 | 60 | 30 | 75 | Thermal - electromagnet | ||
฿ 9,265.83 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 5 | 5 | 3 | 60 | 100 | 75 | Thermal - electromagnet | ||
฿ 9,265.83 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 5 | 5 | 3 | 75 | 30 | 75 | Thermal - electromagnet | ||
฿ 9,265.83 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 5 | 5 | 3 | 75 | 100 | 75 | Thermal - electromagnet | ||
฿ 9,265.83 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 5 | 5 | 3 | 100 | 30 | 75 | Thermal - electromagnet | ||
฿ 9,265.83 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 5 | 5 | 3 | 100 | 100 | 75 | Thermal - electromagnet |
Loading...
Mounting Method | Fasten With Screws | Representative Standard | PSE | Dimension height(mm) | 252 |
---|---|---|---|---|---|
Dimension depth(mm) | 150 | Connection Method | Insert shape | Type | High Speed Type |
Specifications | Plug-in trunk branch board type B | Features | Rated voltage: Less than AC 200 V |
How can we improve?
How can we improve?