(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For i power · B type for branch plug-in unit economical type earth leakage breaker.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Current (A) | rate sensitivity current (mA) | Type | Current Sensitivity Conversion |
---|---|---|---|---|---|---|---|---|---|
฿ 19,122.48 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 125 | 100/200/500 | Delay | Available | ||
฿ 16,945.55 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 125 | 30 | High Speed Type | NA | ||
฿ 16,945.55 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 125 | 100/200/500 | High Speed Type | Available | ||
฿ 19,122.48 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 150 | 100/200/500 | Delay | Available | ||
฿ 16,945.55 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 150 | 30 | High Speed Type | NA | ||
฿ 16,945.55 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 150 | 100/200/500 | High Speed Type | Available | ||
฿ 19,122.48 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 175 | 100/200/500 | Delay | Available | ||
฿ 16,945.55 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 175 | 30 | High Speed Type | NA | ||
฿ 16,945.55 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 175 | 100/200/500 | High Speed Type | Available | ||
฿ 19,122.48 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 200 | 100/200/500 | Delay | Available | ||
฿ 16,945.55 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 200 | 30 | High Speed Type | NA | ||
฿ 16,945.55 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 200 | 100/200/500 | High Speed Type | Available | ||
฿ 19,122.48 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 225 | 100/200/500 | Delay | Available | ||
฿ 16,945.55 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 225 | 30 | High Speed Type | NA | ||
฿ 16,945.55 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 225 | 100/200/500 | High Speed Type | Available | ||
฿ 20,392.36 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 250 | 100/200/500 | Delay | Available | ||
฿ 18,154.96 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 250 | 30 | High Speed Type | NA | ||
฿ 18,154.96 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 250 | 100/200/500 | High Speed Type | Available |
Loading...
Ampere frame AF | 200AF to 399AF | Rated block capacity AC 100 V(kA) | 35 | Rated block capacity AC 200 V(kA) | 35 |
---|---|---|---|---|---|
Number of Poles | 3 | Mounting Method | Fasten With Screws | Dimension height(mm) | 252 |
Dimension width(mm) | 105 | Dimension depth(mm) | 154 | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available |
Connection Method | Insert shape | Specifications | Plug-in trunk branch board type B | Excess current tripping format | Thermal - electromagnet |
Features | Rated voltage: AC 415 V compatible |
How can we improve?
How can we improve?