(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
External accessory equipment handle lock device.
[Features]
· Use by attaching to handle.
· Two types: HL-05FH, HL-05FA.
[Applications]
· Locks breaker in on or off position.
Padlock dimensions
Mounted image
This is equipment for locking a breaker on or off. Even while locked, the breaker will trip when overcurrent occurs.
Type Name | Compatible Models | |
---|---|---|
NFB | NV | |
HL-05FH | NF50-FHU, NF100-FHU | NV50-FHU, NV100-FHU |
HL-05FA | NF30-FA/FAU, NF50-FA/FAU | NV30-FA/FAU, NV50-FA/FAU |
Part Number |
---|
HL-05FA |
HL-05FH |
HL-4SW |
HLF-05SV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Division | Type | Included equipment | Applicable model (NFB) | Applicable model (NV) | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 213.00 ฿ 160.01 | DISPLAY OPTION/ACCESSORIES | 1 Piece(s) | Same day | Outer Accessory Option | Locking Cover / Locking Device / Interlock | Grip lock equipment | NF30-FA/FAU / NF50-FA/FAU | NV30-FA/FAU / NV50-FA/FAU | - | - | - | ||
฿ 213.00 ฿ 160.01 | CIRCUIT BRAEKER ACCESSORIES | 1 Piece(s) | Same day | Outer Accessory Option | Locking Cover / Locking Device / Interlock | Grip lock equipment | MB30-CS / MB30-KC / NF30-CS / NF30-KC / MB50-KC / NF50-FHU / NF50-KC / NF100-FHU / NF100-KC | MN30-CS / MN30-KC / NV30-CS / NV30-KC / MN50-CSA / MN50-KC / NV50-CSA / NV50-FHU / NV50-KC / NV100-FHU / NV100-KC | - | - | - | ||
฿ 773.00 ฿ 579.98 | MID | 1 Piece(s) | Same day | Outer Accessory Option | Locking Cover / Locking Device / Interlock | - | NF400-SW/SEW/HEW/REW/UEW | NV400-SW/SEW/HEW/REW | 40 | 22 | 5.5 | ||
฿ 213.00 ฿ 160.01 | HANDLE LOCK | 1 Piece(s) | Same day | - | - | - | NF32-SV, NF63-CV/SV/HV | NV32-SV, NV63-CV/SV/HV | 25 | 11 | 4 |
Loading...
How can we improve?
How can we improve?