1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fan Motor, HF Series (Part Number)

HEAT MEASURES ACCESSORIES

Fan Motor, HF Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 421.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small fan motor.
[Features]
· Fan motor
· Heat countermeasure product.

 
Part Number
HF0410N-12 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 421.55

฿ 247.03

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type DC Fan Size 40x40 Thickness 10.4mm
Input Voltage DC12V Sensor output NA Properties Standard (general purpose)
Maximum air flow (DC input voltage)(m3/min) 0.12 Maximum static pressure (DC input voltage)(Pa) 31.4 Color/Surface treatment Black

Please check the type/dimensions/specifications of the part HF0410N-12 in the Fan Motor, HF Series series.