1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Mounting Parts-Less Lock OL-F Series【50 Pieces Per Package】 (Part Number)

Parts Mounting Parts-Less Lock OL-F Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 641.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Indispensable product for TPMs used to raise wiring / piping, etc.

[Features]
・Facilitates cleaning and washing around machinery and facilities.
・Either "screwing" or "banding" can be used for fixation.
・Cabling, flexible tubing, or air hose, etc. can be fixed in three different locations (top, left, right), depending on the application

 
Part Number
OL-F4-30
OL-F4-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSVertical Dimension
(mm)
Height
(mm)

฿ 641.42

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

Same day 1014.530

฿ 877.55

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1018.550

Loading...

  1. 1

Basic Information

Type Case Part Lateral Dimension(mm) 28 Color Black
Ambient Operating Temperature(°C) -25 to +80 Number with packs(Piece) 50