(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An ultra-high luminance 2-color LED display light that further broadens the perception of what an LED can produce. Can determine, to a high accuracy, differences in color between when the light is on and when it is off. (ø10 2DUL series)
[Features]
Can even be mounted without a recess to install into.
Part Number |
---|
2DUL-10MLDC24VR.O/CROHS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 367.16 ฿ 220.41 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day |
Loading...
Mounting Hole Size | Ø10 | Shape | Round | Color | R,O/C |
---|---|---|---|---|---|
Rated Voltage(V) | DC24V | Protection function (environmentally resistant) | NA | Light Source | LED Indicator Lamp |
Dimension vertical(mm) | 12 | Dimension width(mm) | 12 | Dimension depth(mm) | 41 |
Main Body | Polycarbonate Resin | Features | Molded frame |
Please check the type/dimensions/specifications of the part 2DUL-10MLDC24VR.O/CROHS in the 10φ2DUL series series.
How can we improve?
How can we improve?