1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BP53 Spiral Tube (Part Number)

BP53 Spiral Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,902.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The BP53-type protects and bundles wires at the same time.

[Features]
• Protects and bundles wires at the same time.
• The polyethylene material composition provides lightweight and flexible workability.

Part Number
BP53-3
BP53-9
BP53-12
BP53-15
BP53-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInternal Diameter
(mm)
Outer Diameter
(mm)
Note

฿ 1,902.45

SPIRAL TUBE 1 Piece(s) 9 Day(s) 102.64.0Total length: 100 m

฿ 2,010.93

SPIRAL TUBE 1 Piece(s) 9 Day(s) 109.010.6Total length: 50m

฿ 3,040.07

SPIRAL TUBE 1 Piece(s) 9 Day(s) 1012.014.0Total length: 50m

฿ 4,422.96

SPIRAL TUBE 1 Piece(s) 9 Day(s) 1015.017.4Total length: 50m

฿ 4,052.96

SPIRAL TUBE 1 Piece(s) 9 Day(s) 1025.027.8Total length: 20m

Loading...

  1. 1

Basic Information

Color Translucent White Material Polyethylene Product Type Other
Color or surface treatment Milk White Material Polyethylene