(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A brand new heat-dissipating model of PL-K series is available now.
[Features]
· Provides heat dissipation for PL series plastic boxes. Series combines a round waterproof louver (WLP) and round waterproof louver with ventilation fan (WLP-K).
· Supports heat dissipation while maintaining IP55 compliant airtightness.
Part Number |
---|
PL16-23KA |
PL16-33KA |
PL16-35KA |
PL16-43KA |
PL16-54KA |
PL20-24KA |
PL20-34KA |
PL20-44KA |
PL20-45KA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 12,206.91 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 252 | 300 | 165 | ||
฿ 12,481.30 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 352 | 300 | 165 | ||
฿ 14,437.92 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 351 | 500 | 165 | ||
฿ 13,557.31 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 451 | 300 | 165 | ||
฿ 18,402.51 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 551 | 400 | 165 | ||
฿ 15,400.89 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 252 | 400 | 200 | ||
฿ 16,704.79 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 351 | 400 | 200 | ||
฿ 18,537.43 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 451 | 400 | 200 | ||
฿ 20,370.07 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 451 | 500 | 200 |
Loading...
Material | PC+ABS resin | Protection function (environmentally resistant) | IP55 | Intermediate plate | Wooden circuit board |
---|---|---|---|---|---|
Installation | For both indoor/outdoor use | Features | This series combines the round waterproof louver (WLP) and round waterproof louver with ventilation fan (WLP-K). | Color | Light beige (5Y7/1) |
Door model | One door | IP supplementary information | Category 2 | Note | The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface. |
How can we improve?
How can we improve?