1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MBS / Cosmetic Box (Part Number)

MBS / Cosmetic Box
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,006.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MBS series is a cosmetic box with a soft design.

[Features]
· A cosmetic box with a soft design.
· The product's design is ideal for high-grade buildings.
· Ideal for apartments, condominiums, offices, stores, and residences.
· Sealing is supported.
· Select the weatherproof WHM model for outdoor applications.

Part Number
MBS-131A
MBS-131DBA
MBS-132A
MBS-331A
MBS-331DBA
MBS-332A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Material Installation Color Note

฿ 2,006.31

ENCLOSURE 1 Piece(s) 7 Day(s) 10230360[Iron] IronOutdoorsIvory color (5Y9/1)The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface.

฿ 2,006.31

ENCLOSURE 1 Piece(s) 7 Day(s) 10230360[Resin] PC+ABS resinNot SpecifiedDark brown color (10YR3/2)The design is also highly suitable for high grade buildings.

฿ 3,004.46

ENCLOSURE 1 Piece(s) 7 Day(s) 10450360[Resin] Styrene resinNot SpecifiedIvory color (5Y9/1)The design is also highly suitable for high grade buildings.

฿ 2,669.69

ENCLOSURE 1 Piece(s) 5 Day(s) 10260420[Resin] Styrene resinNot SpecifiedIvory color (5Y9/1)The design is also highly suitable for high grade buildings.

฿ 2,815.49

ENCLOSURE 1 Piece(s) 7 Day(s) 10260420[Resin] PC+ABS resinNot SpecifiedDark brown color (10YR3/2)The design is also highly suitable for high grade buildings.

฿ 5,002.26

ENCLOSURE 1 Piece(s) 7 Day(s) 10500420[Resin] Styrene resinNot SpecifiedIvory color (5Y9/1)The design is also highly suitable for high grade buildings.

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 135 Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board