1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Box, SCD / Stainless Steel SCD Control Box (Waterproof / Dustproof Design) (Part Number)

Aluminum Box, SCD / Stainless Steel SCD Control Box (Waterproof / Dustproof Design)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,779.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SCD series control box is a sloping cabinet for easy operation.

[Features]
· A sloping stainless steel cabinet for easy operation. Direct equipment mounting is supported.
· The table surface is sloped 14 degrees, simplifying operation of switches.
· The table stay opens in two stages of approximately 70 degrees and 100 degrees each and can be opened from one side.
· By utilizing snap latches, opening and closing of the table is simplified (lockable).

Part Number
SCD16-33
SCD16-43
SCD16-53
SCD20-43
SCD20-44
SCD20-53
SCD20-54
SCD25-43
SCD25-44
SCD25-54
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

฿ 25,779.89

ENCLOSURE 1 Piece(s) 7 Day(s) 10300300160

฿ 27,161.28

ENCLOSURE 1 Piece(s) 7 Day(s) 10400300160

฿ 28,497.69

ENCLOSURE 1 Piece(s) 7 Day(s) 10500300160

฿ 28,358.22

ENCLOSURE 1 Piece(s) 7 Day(s) 10400300200

฿ 29,454.27

ENCLOSURE 1 Piece(s) 7 Day(s) 10400400200

฿ 30,556.72

ENCLOSURE 1 Piece(s) 7 Day(s) 10500300200

฿ 32,440.40

ENCLOSURE 1 Piece(s) 7 Day(s) 10500400200

฿ 30,417.24

ENCLOSURE 1 Piece(s) 7 Day(s) 10400300250

฿ 31,846.64

ENCLOSURE 1 Piece(s) 7 Day(s) 10400400250

฿ 35,936.73

ENCLOSURE 1 Piece(s) 7 Day(s) 10500400250

Loading...

  1. 1

Basic Information

Material Iron Protection function (environmentally resistant) IP54 Intermediate plate Iron circuit board
Installation Outdoors Color Mirror finish (no coating) Door model One door
IP supplementary information Category 2 Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface.