1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PBC / with Polycarbonate Box Transparent Cover with Hinge (Part Number)

PBC / with Polycarbonate Box Transparent Cover with Hinge
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5,308.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PBC series features a FIBOX-made waterproof and dust proof design. Suitable for use as a control box, electronic equipment storage box, or terminal box.

[Features]
· A light strong compact plastic box with dust proof and waterproof construction.
· Can be used as a control box, electronic device storage box, and terminal box.
· Monitoring of internal equipment is easy thanks to hinged opening and closing design.

 
Part Number
PBC18-2030
PBC18-3020
PBC18-4030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)

฿ 5,308.30

ENCLOSURE 1 Piece(s) Available 5 Day(s) 198298

฿ 5,604.68

ENCLOSURE 1 Piece(s) 5 Day(s) 298198

฿ 9,538.31

ENCLOSURE 1 Piece(s) 7 Day(s) 398298

Loading...

  1. 1

Basic Information

Type Control Box Dimension depth D(mm) 182 Material PC Plastic
Protection function (environmentally resistant) IP65 Intermediate plate Iron circuit board Installation Indoor
Color Cover: transparent / Body: gray (2.5BP9/2 approx.) Door model Hinged Type (made of resin)