1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

D2000 Series (Part Number)

CONNECTOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • D2000 Series
  • D2000 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 35.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The D-2000 Series remains small while satisfying specifications for industrial equipment.

[Features]
Twist-resistant terminal and housing structure: The box shaped recessed contacts are twist-resistant. The housing slits also prevent diagonal mating. This contributes to increased reliability.
Effective mating length: By securing a long and effective mating length, the demands of industrial equipment can be met with high reliability.
Applicable wires: This product can be used with AWG18 wires that are widely used in the industrial equipment sector.
· Lock filling: A distinct locking sound and vibration are transferred to the worker when mating the connector. This makes it possible to complete work without coupling errors (half-mating) even when working in low-visibility environments.
· Keying: The keying (slit) in the housing is provided to prevent coupling errors by distinguishing X keys from Y keys. Additional key patterns can be created by using a keying plug.
· Center locking format: When high-density signal line mountings on circuit boards are required, the footprint on the circuit board can be minimized by mounting narrow-pitch connectors.
· Drawer type: The drawer type has been developed so that each side of the connector has a floating construction. This is as an application that is aimed toward meet the requirements of blind mate connections. The maximum number of pins for the Series is 50P. Using this connector unit-to-unit blind mate connections are possible.
· Hybrid type: This type can house the signal lines in the D-2000 contacts and the power line in the D-3000 contacts. The D-2600 Series can bundle the signal and power lines into a single connector. This contributes to the footprint of the circuit board and improve maintainability.

Part Number
1376009-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Wire connection method Connection direction Features Type Applicable Wire Size
(AWG)
Keying Plating Series Number with packs
(Piece)
Note Finish

฿ 116.67

฿ 81.77

CONNECTOR 1 Piece(s) Same day 10Male8For PCB5SolderAngle2-line/standard typeTab · header18 ~ 28XGold 0.38 μmD-2100D-Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate gold plated (0.38 μm)

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Katakana Katakana Dynamic
Rated Voltage(V) 250 Protection function (environmentally resistant) NA Representative Standard UL / TUV / CSA
Specifications NA Pitch(mm) 2.5 Color Black
Insertion-extraction durability(times) 500 Operating Temperature Range(°C) -55 to +105 Total contact resistance(mΩ) 5

Please check the type/dimensions/specifications of the part 1376009-1 in the D2000 Series series.

Products with similar specification

Part Number
1-1318114-9
1-1318115-3
1-1318115-4
1376020-1
1376135-1
1376136-1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Wire connection method Connection direction Features Type Applicable Wire Size
(AWG)
Keying Plating Series Number with packs
(Piece)
Note Finish

฿ 166.45

3 Piece(s) 3 Day(s) 10Male20Panel Mount5CrimpStraight2-line/standard typeTab · housing18 ~ 28XNAD-2100D-UL94V-0, and glass filled thermoplastic PBt-

฿ 131.61

4 Piece(s) 3 Day(s) 10Male6Cable Connection5CrimpStraight2-line/standard typeTab · housing18 ~ 28XNAD-2100D-UL94V-0, and glass filled thermoplastic PBt-

฿ 131.61

4 Piece(s) 3 Day(s) 10Male8Cable Connection5CrimpStraight2-line/standard typeTab · housing18 ~ 28XNAD-2100D-UL94V-0, and glass filled thermoplastic PBt-

฿ 127.62

1 Piece(s) Same day 10Male12For PCB5SolderAngle2-line/standard typeTab · header18 ~ 28XGold 0.38 μmD-2100D-Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate gold plated (0.38 μm)

฿ 166.45

4 Piece(s) 3 Day(s) 10Male3For PCB5SolderAngle1-line/standard typeTab · header18 ~ 28XGold 0.38 μmD-2100S-Housing part: UL94-V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate gold plated (0.38 μm)

฿ 92.13

1 Piece(s) Same day 10Male6For PCB5SolderAngle2-line/standard typeTab · header18 ~ 28XGold 0.38 μmD-2100D-Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate gold plated (0.38 μm)