(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The D-2000 Series remains small while satisfying specifications for industrial equipment.
[Features]
Twist-resistant terminal and housing structure: The box shaped recessed contacts are twist-resistant. The housing slits also prevent diagonal mating. This contributes to increased reliability.
Effective mating length: By securing a long and effective mating length, the demands of industrial equipment can be met with high reliability.
Applicable wires: This product can be used with AWG18 wires that are widely used in the industrial equipment sector.
· Lock filling: A distinct locking sound and vibration are transferred to the worker when mating the connector. This makes it possible to complete work without coupling errors (half-mating) even when working in low-visibility environments.
· Keying: The keying (slit) in the housing is provided to prevent coupling errors by distinguishing X keys from Y keys. Additional key patterns can be created by using a keying plug.
· Center locking format: When high-density signal line mountings on circuit boards are required, the footprint on the circuit board can be minimized by mounting narrow-pitch connectors.
· Drawer type: The drawer type has been developed so that each side of the connector has a floating construction. This is as an application that is aimed toward meet the requirements of blind mate connections. The maximum number of pins for the Series is 50P. Using this connector unit-to-unit blind mate connections are possible.
· Hybrid type: This type can house the signal lines in the D-2000 contacts and the power line in the D-3000 contacts. The D-2600 Series can bundle the signal and power lines into a single connector. This contributes to the footprint of the circuit board and improve maintainability.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Wire connection method | Connection direction | Features | Type | Applicable Wire Size (AWG) | Keying | Plating | Series | Number with packs (Piece) | Note | Finish |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 131.61 ฿ 21.31 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 6 | Panel Mount | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | X | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 135.48 | CONNECTOR | 4 Piece(s) | 3 Day(s) | 10 | Male | 8 | Panel Mount | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | X | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 135.48 ฿ 21.31 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 12 | Panel Mount | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | X | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 166.45 | CONNECTOR | 3 Piece(s) | 3 Day(s) | 10 | Male | 20 | Panel Mount | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | X | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 131.61 | CONNECTOR | 4 Piece(s) | 3 Day(s) | 10 | Male | 6 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | X | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 131.61 | CONNECTOR | 4 Piece(s) | 3 Day(s) | 10 | Male | 8 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | X | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 135.48 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 12 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | X | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 143.23 ฿ 54.18 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 20 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | X | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 127.74 | CONNECTOR | 4 Piece(s) | 3 Day(s) | 10 | Male | 3 | Panel Mount | 5 | Crimp | Straight | 1-line/standard type | Tab · housing | 18 ~ 28 | X | NA | D-2100S | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 127.74 ฿ 15.93 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 3 | Cable Connection | 5 | Crimp | Straight | 1-line/standard type | Tab · housing | 18 ~ 28 | X | NA | D-2100S | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 131.61 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 12 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Receptacle · housing | 18 ~ 28 | X | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 131.61 | CONNECTOR | 4 Piece(s) | 3 Day(s) | 10 | Female | 16 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Receptacle · housing | 18 ~ 28 | X | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 127.74 | CONNECTOR | 5 Piece(s) | 3 Day(s) | 10 | Female | 6 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Receptacle · housing | 18 ~ 28 | X | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 42.42 | CONNECTOR | 4 Piece(s) | 3 Day(s) | 10 | Female | 8 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Receptacle · housing | 18 ~ 28 | X | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 123.87 | CONNECTOR | 7 Piece(s) | 3 Day(s) | 10 | Female | 3 | Cable Connection | 5 | Crimp | Straight | 1-line/standard type | Receptacle · housing | 18 ~ 28 | X | NA | D-2100S | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 131.61 | CONNECTOR | 4 Piece(s) | 3 Day(s) | 10 | Male | 6 | Panel Mount | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | Y | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 273.85 | CONNECTOR | 1 Piece(s) | 6 Day(s) | - | Male | 8 | Panel Mount | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | Y | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 135.48 ฿ 30.17 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 12 | Panel Mount | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | Y | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 68.66 | CONNECTOR | 3 Piece(s) | 3 Day(s) | 10 | Male | 20 | Panel Mount | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | Y | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 35.12 ฿ 27.63 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 6 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | Y | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 46.45 ฿ 33.34 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 8 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | Y | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 66.43 | CONNECTOR | 1 Piece(s) | 10 Day(s) | - | Male | 12 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | Y | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 166.45 ฿ 56.13 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 20 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Tab · housing | 18 ~ 28 | Y | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 127.74 ฿ 32.33 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 3 | Panel Mount | 5 | Crimp | Straight | 1-line/standard type | Tab · housing | 18 ~ 28 | Y | NA | D-2100S | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 66.53 ฿ 46.67 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 3 | Cable Connection | 5 | Crimp | Straight | 1-line/standard type | Tab · housing | 18 ~ 28 | Y | NA | D-2100S | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 131.61 ฿ 16.87 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 12 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Receptacle · housing | 18 ~ 28 | Y | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 39.93 ฿ 24.06 | CONNECTOR | 1 Piece(s) | Same day | - | Female | 16 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Receptacle · housing | 18 ~ 28 | Y | NA | D-2100D | 1600 | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 135.48 ฿ 21.27 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 20 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Receptacle · housing | 18 ~ 28 | Y | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 127.74 | CONNECTOR | 4 Piece(s) | 3 Day(s) | 10 | Female | 6 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Receptacle · housing | 18 ~ 28 | Y | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 127.74 ฿ 16.87 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 8 | Cable Connection | 5 | Crimp | Straight | 2-line/standard type | Receptacle · housing | 18 ~ 28 | Y | NA | D-2100D | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 123.87 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 3 | Cable Connection | 5 | Crimp | Straight | 1-line/standard type | Receptacle · housing | 18 ~ 28 | Y | NA | D-2100S | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 123.87 | CONNECTOR | 4 Piece(s) | 3 Day(s) | 10 | Female | 3 | Cable Connection | 5 | Crimp | Straight | 1-line/standard type | Receptacle · housing | 18 ~ 28 | Z | NA | D-2100S | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 66.43 ฿ 46.60 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 3 | For PCB | 5 | Solder | Straight | 1-line/standard type | Tab · header | 18 ~ 28 | X | Gold 0.38 μm | D-2100S | - | Housing part: UL94-V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | ||
฿ 66.43 | CONNECTOR | 1 Piece(s) | 10 Day(s) | - | Male | 3 | For PCB | 5 | Solder | Straight | 1-line/standard type | Tab · header | 18 ~ 28 | Y | Gold 0.38 μm | D-2100S | - | Housing part: UL94-V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | ||
฿ 56.56 ฿ 47.69 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 6 | For PCB | 5 | Solder | Straight | 2-line/standard type | Tab · header | 18 ~ 28 | X | Gold 0.38 μm | D-2100D | - | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | ||
฿ 86.86 | CONNECTOR | 2 Piece(s) | Available | 3 Day(s) | 10 | Male | 6 | For PCB | 5 | Solder | Straight | 2-line/standard type | Tab · header | 18 ~ 28 | Y | Gold 0.38 μm | D-2100D | - | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | |
฿ 72.42 ฿ 54.22 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 8 | For PCB | 5 | Solder | Straight | 2-line/standard type | Tab · header | 18 ~ 28 | X | Gold 0.38 μm | D-2100D | - | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | ||
฿ 166.45 ฿ 24.24 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 8 | For PCB | 5 | Solder | Straight | 2-line/standard type | Tab · header | 18 ~ 28 | Y | Gold 0.38 μm | D-2100D | - | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | ||
฿ 84.39 ฿ 49.48 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 12 | For PCB | 5 | Solder | Straight | 2-line/standard type | Tab · header | 18 ~ 28 | X | Gold 0.38 μm | D-2100D | - | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | ||
฿ 88.77 | CONNECTOR | 2 Piece(s) | Available | 3 Day(s) | 10 | Male | 12 | For PCB | 5 | Solder | Straight | 2-line/standard type | Tab · header | 18 ~ 28 | Y | Gold 0.38 μm | D-2100D | - | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | |
฿ 103.74 ฿ 59.29 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 20 | For PCB | 5 | Solder | Straight | 2-line/standard type | Tab · header | 18 ~ 28 | X | Gold 0.38 μm | D-2100D | - | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | ||
฿ 188.90 ฿ 71.29 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 20 | For PCB | 5 | Solder | Straight | 2-line/standard type | Tab · header | 18 ~ 28 | Y | Gold 0.38 μm | D-2100D | - | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | ||
฿ 316.65 ฿ 169.82 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female | 50 | Cable Connection | 2.6 | Crimp | Straight | 2 column type/standard multi-pole type (drawer) | Receptacle · housing (drawer) | 20 | NA | NA | D-2100M | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 116.67 ฿ 81.77 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 8 | For PCB | 5 | Solder | Angle | 2-line/standard type | Tab · header | 18 ~ 28 | X | Gold 0.38 μm | D-2100D | - | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | ||
฿ 127.62 ฿ 62.16 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 12 | For PCB | 5 | Solder | Angle | 2-line/standard type | Tab · header | 18 ~ 28 | X | Gold 0.38 μm | D-2100D | - | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | ||
฿ 166.45 | CONNECTOR | 4 Piece(s) | 3 Day(s) | 10 | Male | 3 | For PCB | 5 | Solder | Angle | 1-line/standard type | Tab · header | 18 ~ 28 | X | Gold 0.38 μm | D-2100S | - | Housing part: UL94-V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | ||
฿ 92.13 ฿ 50.40 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 6 | For PCB | 5 | Solder | Angle | 2-line/standard type | Tab · header | 18 ~ 28 | X | Gold 0.38 μm | D-2100D | - | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | ||
฿ 198.48 ฿ 84.81 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 20 | For PCB | 5 | Solder | Angle | 2-line/standard type | Tab · header | 18 ~ 28 | X | Gold 0.38 μm | D-2100D | - | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | ||
฿ 198.10 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | Male | 20 | For PCB | 5 | Solder | Angle | 2-line/standard type | Tab · header | 18 ~ 28 | Y | Gold 0.38 μm | D-2100D | - | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated (0.38 μm) | |
฿ 82.96 ฿ 64.57 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 16 | For PCB | 5 | Solder | Straight | 2-line/standard type | Tab · header | 18 ~ 28 | X | Gold 0.38 μm | D-2100D | - | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | - |
Loading...
Connector Shape | Square shape | Connector series initials | Katakana | Katakana | Dynamic |
---|---|---|---|---|---|
Rated Voltage(V) | 250 | Protection function (environmentally resistant) | NA | Representative Standard | UL / TUV / CSA |
Specifications | NA | Pitch(mm) | 2.5 | Color | Black |
Insertion-extraction durability(times) | 500 | Operating Temperature Range(°C) | -55 to +105 | Total contact resistance(mΩ) | 5 |
How can we improve?
How can we improve?