(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PL_PLS series is an IP65 compliant airtight, environmentally friendly lightweight plastic box that includes a key.
[Features]
· Superior waterproof/dustproof performance thanks to IP65 compliant design.
· Can be used outdoors.
· Excellent radio wave permeability for stowing wireless LAN equipment, etc.
· Utilizes a strong, flame retardant resin.
· Lockable (Key #N200).
· Can also support different key numbers belonging to the TAK70 and NTA Series (52 variations).
· The galvanize iron sheet is equipped with a ground screw for easy grounding.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Intermediate plate |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8,586.28 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 500 | 100 | Wooden circuit board | ||
฿ 4,196.85 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 300 | 120 | Wooden circuit board | ||
฿ 4,720.30 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | 10 | 200 | 300 | 165 | Wooden circuit board | ||
฿ 5,000.74 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | - | 300 | 300 | 165 | Wooden circuit board | ||
฿ 6,492.10 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | - | 300 | 400 | 165 | Wooden circuit board | ||
฿ 6,921.07 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 500 | 165 | Wooden circuit board | ||
฿ 6,064.65 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 300 | 165 | Wooden circuit board | ||
฿ 11,009.15 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 400 | 165 | Wooden circuit board | ||
฿ 6,628.15 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | - | 200 | 400 | 200 | Wooden circuit board | ||
฿ 7,932.05 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | - | 300 | 400 | 200 | Wooden circuit board | ||
฿ 9,764.69 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 400 | 200 | Wooden circuit board | ||
฿ 11,597.33 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | - | 400 | 500 | 200 | Wooden circuit board | ||
฿ 12,434.49 | ENCLOSURE | 1 Piece(s) | 5 Day(s) | - | 500 | 500 | 200 | Wooden circuit board | ||
฿ 16,673.48 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | - | 500 | 650 | 200 | Wooden circuit board | ||
฿ 9,359.93 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 500 | 100 | Iron circuit board | ||
฿ 4,684.78 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 300 | 120 | Iron circuit board | ||
฿ 5,208.22 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 300 | 165 | Iron circuit board | ||
฿ 5,510.21 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 300 | 165 | Iron circuit board | ||
฿ 7,176.93 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 400 | 165 | Iron circuit board | ||
฿ 7,603.26 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 500 | 165 | Iron circuit board | ||
฿ 6,583.57 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 300 | 165 | Iron circuit board | ||
฿ 11,583.35 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 400 | 165 | Iron circuit board | ||
฿ 7,279.34 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 200 | 400 | 200 | Iron circuit board | ||
฿ 8,598.74 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 300 | 400 | 200 | Iron circuit board | ||
฿ 10,491.85 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 400 | 200 | Iron circuit board | ||
฿ 12,370.99 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 400 | 500 | 200 | Iron circuit board | ||
฿ 17,675.03 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 10 | 500 | 650 | 200 | Iron circuit board |
Loading...
Material | Iron | Protection function (environmentally resistant) | IP65 | Installation | Outdoors |
---|---|---|---|---|---|
Features | uses halogen-free flame-retardant resin | Color | Light beige (5Y7/1) | Door model | One door |
Note | The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface. |
How can we improve?
How can we improve?