1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Box With See-Through Door, PCH-C・PCH Series (Part Number)

Plastic Box With See-Through Door, PCH-C・PCH Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,373.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PCH-C series is suitable for use as a control box, electronic equipment storage box, or monitoring box.

[Features]
· Can be used as a control box, electronic equipment control box, or terminal case.
· Plastic box that achieves both excellent dust-proof and waterproof performance at a low cost.
· The door can be removed, so the process of mounting equipment is simple.
· The door is transparent, and is therefore suitable for monitoring internal equipment (PCH-C: includes transparent door)

 
Part Number
PCH16-23CSALE
PCH16-32C
PCH16-34C
PCH16-43CSALE
PCH16-45C
PCH16-2535C
PCH16-3525CSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)

฿ 2,373.63

฿ 1,483.04

ENCLOSURE 1 Piece(s) Same day 10200300

฿ 2,509.73

ENCLOSURE 1 Piece(s) 5 Day(s) -300200

฿ 3,882.85

ENCLOSURE 1 Piece(s) 5 Day(s) 10300400

฿ 3,882.85

฿ 2,271.86

ENCLOSURE 1 Piece(s) Same day 10400300

฿ 5,832.63

ENCLOSURE 1 Piece(s) 7 Day(s) -400500

฿ 3,128.15

ENCLOSURE 1 Piece(s) 5 Day(s) 10250350

฿ 3,304.93

฿ 1,851.42

ENCLOSURE 1 Piece(s) Same day -350250

Loading...

  1. 1

Basic Information

Type Control Box Dimension depth D(mm) 160 Material ABS Resin
Protection function (environmentally resistant) IP55 Intermediate plate Iron circuit board Installation Indoor
Color White gray color (5YR8.5/0.5) Door model One door IP supplementary information Category 2