1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

B_S / Board Cabinet / Exposed Depth: 100 mm (Part Number)

B_S / Board Cabinet / Exposed Depth: 100 mm
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 3,984.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BF_S10 series represents the next step in board cabinet evolution. A wide range of needs are supported by a wide variety of models.

[Features]
· Panel cabinet that meets a wide range of needs with many different models available.
· Superior handle function and design.
· Wire installation is supported using a wiring support rail (mounting is possible via D160 or higher and H1000 or higher).
▪ With the exception of D180 all products feature excellent workability with features such as a detachable door.
· Grounding terminals on the left and right to make grounding work easy (for horizontal dimensions of 800 mm or greater and vertical dimensions of 1,000 mm or greater)

Part Number
B10-23
B10-23C
B10-33
B10-33C
B10-35
B10-35C
B10-43
B10-43C
B10-44
B10-44C
B10-45
B10-45C
B10-46
B10-46C
B10-55
B10-55C
B10-2535
B10-2535C
B10-255
B10-255C
B10-256
B10-256C
S10-23
S10-23C
S10-33
S10-33C
S10-35
S10-35C
S10-43
S10-43C
S10-44
S10-44C
S10-45
S10-45C
S10-46
S10-46C
S10-2535
S10-2535C
S10-255
S10-255C
S10-256
S10-256C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Intermediate plate Color

฿ 3,984.50

ENCLOSURE 1 Piece(s) 7 Day(s) 10200300Wooden circuit boardLight beige paint (5Y7/1)

฿ 3,984.50

ENCLOSURE 1 Piece(s) 7 Day(s) 10200300Wooden circuit boardCream coating(2.5Y9/1)

฿ 4,543.49

ENCLOSURE 1 Piece(s) 7 Day(s) 10300300Wooden circuit boardLight beige paint (5Y7/1)

฿ 4,232.01

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300300Wooden circuit boardCream coating(2.5Y9/1)

฿ 6,432.09

ENCLOSURE 1 Piece(s) 7 Day(s) 10300500Wooden circuit boardLight beige paint (5Y7/1)

฿ 6,215.24

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300500Wooden circuit boardCream coating(2.5Y9/1)

฿ 5,495.54

ENCLOSURE 1 Piece(s) 7 Day(s) 10400300Wooden circuit boardLight beige paint (5Y7/1)

฿ 5,389.85

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400300Wooden circuit boardCream coating(2.5Y9/1)

฿ 6,494.08

ENCLOSURE 1 Piece(s) 7 Day(s) 10400400Wooden circuit boardLight beige paint (5Y7/1)

฿ 6,059.17

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400400Wooden circuit boardCream coating(2.5Y9/1)

฿ 7,426.11

ENCLOSURE 1 Piece(s) 7 Day(s) 10400500Wooden circuit boardLight beige paint (5Y7/1)

฿ 7,426.11

ENCLOSURE 1 Piece(s) 7 Day(s) 10400500Wooden circuit boardCream coating(2.5Y9/1)

฿ 8,452.24

ENCLOSURE 1 Piece(s) 7 Day(s) 10400600Wooden circuit boardLight beige paint (5Y7/1)

฿ 8,452.24

ENCLOSURE 1 Piece(s) 7 Day(s) 10400600Wooden circuit boardCream coating(2.5Y9/1)

฿ 10,312.84

ENCLOSURE 1 Piece(s) 7 Day(s) 10500500Wooden circuit boardLight beige paint (5Y7/1)

฿ 10,312.84

ENCLOSURE 1 Piece(s) 7 Day(s) 10500500Wooden circuit boardCream coating(2.5Y9/1)

฿ 4,527.99

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10250350Wooden circuit boardLight beige paint (5Y7/1)

฿ 4,527.99

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10250350Wooden circuit boardCream coating(2.5Y9/1)

฿ 5,072.39

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10250500Wooden circuit boardLight beige paint (5Y7/1)

฿ 5,072.39

ENCLOSURE 1 Piece(s) 7 Day(s) 10250500Wooden circuit boardCream coating(2.5Y9/1)

฿ 6,024.77

ENCLOSURE 1 Piece(s) 7 Day(s) 10250600Wooden circuit boardLight beige paint (5Y7/1)

฿ 5,667.02

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10250600Wooden circuit boardCream coating(2.5Y9/1)

฿ 4,030.99

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10200300Iron circuit boardLight beige paint (5Y7/1)

฿ 4,030.99

ENCLOSURE 1 Piece(s) 7 Day(s) 10200300Iron circuit boardCream coating(2.5Y9/1)

฿ 4,307.84

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300300Iron circuit boardLight beige paint (5Y7/1)

฿ 4,307.84

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300300Iron circuit boardCream coating(2.5Y9/1)

฿ 6,150.17

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300500Iron circuit boardLight beige paint (5Y7/1)

฿ 6,150.17

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10300500Iron circuit boardCream coating(2.5Y9/1)

฿ 5,453.34

ENCLOSURE 1 Piece(s) 7 Day(s) 10400300Iron circuit boardLight beige paint (5Y7/1)

฿ 5,453.34

ENCLOSURE 1 Piece(s) 7 Day(s) 10400300Iron circuit boardCream coating(2.5Y9/1)

฿ 6,210.82

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400400Iron circuit boardLight beige paint (5Y7/1)

฿ 6,210.82

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400400Iron circuit boardCream coating(2.5Y9/1)

฿ 7,627.57

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400500Iron circuit boardLight beige paint (5Y7/1)

฿ 7,627.57

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400500Iron circuit boardCream coating(2.5Y9/1)

฿ 8,700.19

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10400600Iron circuit boardLight beige paint (5Y7/1)

฿ 8,700.19

ENCLOSURE 1 Piece(s) Available 8 Day(s) 10400600Iron circuit boardCream coating(2.5Y9/1)

฿ 4,605.48

ENCLOSURE 1 Piece(s) Available 7 Day(s) 10250350Iron circuit boardLight beige paint (5Y7/1)

฿ 4,605.48

ENCLOSURE 1 Piece(s) 7 Day(s) 10250350Iron circuit boardCream coating(2.5Y9/1)

฿ 5,072.39

ENCLOSURE 1 Piece(s) 7 Day(s) 10250500Iron circuit boardLight beige paint (5Y7/1)

฿ 5,072.39

ENCLOSURE 1 Piece(s) 9 Day(s) 10250500Iron circuit boardCream coating(2.5Y9/1)

฿ 6,088.26

ENCLOSURE 1 Piece(s) Available 8 Day(s) 10250600Iron circuit boardLight beige paint (5Y7/1)

฿ 6,088.26

ENCLOSURE 1 Piece(s) 8 Day(s) 10250600Iron circuit boardCream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 100 Material Iron Protection function (environmentally resistant) IP2XD
Installation Outdoors Door model One door