(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A D-5000 Series connector for use with equipment main power supply lines.
[Features]
· High-current contact: Utilizes a box-shaped contact concept that has high torsional strength based on the Dynamic Series heritage and track record.
· By using the same kind of newly developed copper alloy in the D-3000 Series, these connectors have excellent elasticity and conductivity characteristics with reliable receptacles and contacts.
· The silver-plated type D-5000α Series has also been added to cover even higher current ranges.
· The contacts can be selected to match the application.
· Sequential contact: Allows sequential coupling to initially ground charged static electricity prior to contact coupling.
· The long tab was developed for sequential coupling of tab contacts.
· By using this long tab in combination with the regular tab contacts, it is possible to construct a sequential connection environment.
· High current tines (lead): This type of tine (lead) mounts to a circuit board.
· A newly developed twin lead type.
· This product secures a large joining area with PCBs. Therefore, this enables a reliable pattern and connector connection.
· IP20 (finger safety protection): The reverse-mount type D-5300 is recommended for applications with live equipment components.
· By using a housing that can house the equipment (panel side) receptacles and contacts, the equipment connector satisfies the IP20 standard.
Part Number |
---|
1-353047-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Features | Type | Specifications | Pitch (mm) | Applicable Wire Size (AWG) | Keying | Plating | Series | PC circuit board thickness | Insertion-extraction durability (times) | Note | Finish |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 42.27 ฿ 20.23 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male | 3 | Panel Mount | 30 | 630 | Crimp | Straight | [Available] IP10 | UL / TUV / CSA | 1-line type/high withstand voltage type | Housing | NA | 10.16 | 10 ~ 16 | X | NA | D-5200S | NA | - | UL94V-0, and glass filled thermoplastic PBt | - |
Loading...
Connector Shape | Square shape | Connector series initials | Katakana | Katakana | Dynamic |
---|---|---|---|---|---|
Color | Black | Operating Temperature Range(°C) | -55 to +105 | Total contact resistance(mΩ) | 2 |
Please check the type/dimensions/specifications of the part 1-353047-3 in the D5000 Series series.
Part Number |
---|
1-1747820-2 |
1-1747822-2 |
1-179958-2 |
1-353080-2 |
1-353081-2 |
1-353082-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Representative Standard | Features | Type | Specifications | Pitch (mm) | Applicable Wire Size (AWG) | Keying | Plating | Series | PC circuit board thickness | Insertion-extraction durability (times) | Note | Finish |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 162.58 | 1 Piece(s) | Same day | 10 | Male | 4 | Cable Connection | 30 | 630 | Crimp | Straight | NA | TUV / CSA / UL | Reverse mount | Housing | NA | 10.16 | 10 ~ 16 | XX | NA | D-5300 | NA | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 170.32 | 1 Piece(s) | Same day | 10 | Female | 4 | Panel Mount | 30 | 630 | Crimp | Straight | [Available] IP20 | TUV / CSA / UL | Reverse mount | Housing | NA | 10.16 | 10 ~ 16 | XX | NA | D-5300 | NA | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 70.16 | 1 Piece(s) | Same day | 10 | Female | 2 | Cable Connection | 30 | 630 | Crimp | Straight | NA | TUV / CSA / UL | 1-line type/high withstand voltage type | Housing | NA | 10.16 | 10 ~ 16 | X | NA | D-5200S | NA | - | UL94V-0, and glass filled thermoplastic PBt | - | ||
฿ 162.58 | 1 Piece(s) | Same day | 10 | Male | 2 | For PCB | 30 | 630 | Solder | Straight | NA | TUV / CSA / UL | 1-line type/high withstand voltage type | Header | NA | 10.16 | NA | X | Gold 0.38 μm | D-5200S | NA | 25 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated | ||
฿ 159.24 | 2 Piece(s) | Available | 3 Day(s) | 10 | Male | 3 | For PCB | 30 | 630 | Solder | Angle | NA | TUV / CSA / UL | 1-line type/high withstand voltage type | Header | NA | 10.16 | NA | X | Gold 0.38 μm | D-5200S | NA | 25 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated | |
฿ 116.19 | 2 Piece(s) | Available | 3 Day(s) | 10 | Male | 3 | For PCB | 30 | 630 | Solder | Straight | NA | TUV / CSA / UL | 1-line type/high withstand voltage type | Header | NA | 10.16 | NA | X | Gold 0.38 μm | D-5200S | NA | 25 | Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy | Tab, post: nickel substrate gold plated |
How can we improve?
How can we improve?