D5000 Series

Brand :
TE Connectivity

Caution

    Product Description

    A D-5000 Series connector for use with equipment main power supply lines.

    [Features]
    · High-current contact: Utilizes a box-shaped contact concept that has high torsional strength based on the Dynamic Series heritage and track record.
    · By using the same kind of newly developed copper alloy in the D-3000 Series, these connectors have excellent elasticity and conductivity characteristics with reliable receptacles and contacts.
    · The silver-plated type D-5000α Series has also been added to cover even higher current ranges.
    · The contacts can be selected to match the application.
    · Sequential contact: Allows sequential coupling to initially ground charged static electricity prior to contact coupling.
    · The long tab was developed for sequential coupling of tab contacts.
    · By using this long tab in combination with the regular tab contacts, it is possible to construct a sequential connection environment.
    · High current tines (lead): This type of tine (lead) mounts to a circuit board.
    · A newly developed twin lead type.
    · This product secures a large joining area with PCBs. Therefore, this enables a reliable pattern and connector connection.
    · IP20 (finger safety protection): The reverse-mount type D-5300 is recommended for applications with live equipment components.
    · By using a housing that can house the equipment (panel side) receptacles and contacts, the equipment connector satisfies the IP20 standard.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    D5000 Series | TE Connectivity | MISUMI Thailand