1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
D5000 Series【1-5 Pieces Per Package】 (Part Number)

CONNECTOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • D5000 Series
  • D5000 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 42.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A D-5000 Series connector for use with equipment main power supply lines.

[Features]
· High-current contact: Utilizes a box-shaped contact concept that has high torsional strength based on the Dynamic Series heritage and track record.
· By using the same kind of newly developed copper alloy in the D-3000 Series, these connectors have excellent elasticity and conductivity characteristics with reliable receptacles and contacts.
· The silver-plated type D-5000α Series has also been added to cover even higher current ranges.
· The contacts can be selected to match the application.
· Sequential contact: Allows sequential coupling to initially ground charged static electricity prior to contact coupling.
· The long tab was developed for sequential coupling of tab contacts.
· By using this long tab in combination with the regular tab contacts, it is possible to construct a sequential connection environment.
· High current tines (lead): This type of tine (lead) mounts to a circuit board.
· A newly developed twin lead type.
· This product secures a large joining area with PCBs. Therefore, this enables a reliable pattern and connector connection.
· IP20 (finger safety protection): The reverse-mount type D-5300 is recommended for applications with live equipment components.
· By using a housing that can house the equipment (panel side) receptacles and contacts, the equipment connector satisfies the IP20 standard.

Part Number
1-353080-2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Features Type Specifications Pitch
(mm)
Applicable Wire Size
(AWG)
Keying Plating Series PC circuit board thickness Insertion-extraction durability
(times)
Note Finish

฿ 162.58

฿ 51.00

CONNECTOR 1 Piece(s) Same day 10Male2For PCB30630SolderStraightNAUL / TUV / CSA1-line type/high withstand voltage typeHeaderNA10.16NAXGold 0.38 μmD-5200SNA25Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate gold plated

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Katakana Katakana Dynamic
Color Black Operating Temperature Range(°C) -55 to +105 Total contact resistance(mΩ) 2

Please check the type/dimensions/specifications of the part 1-353080-2 in the D5000 Series series.

Products with similar specification

Part Number
1-1747820-2
1-1747822-2
1-179958-2
1-353081-2
1-353082-2
1-353082-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Connection direction Protection function (environmentally resistant) Representative Standard Features Type Specifications Pitch
(mm)
Applicable Wire Size
(AWG)
Keying Plating Series PC circuit board thickness Insertion-extraction durability
(times)
Note Finish

฿ 162.58

1 Piece(s) Same day 10Male4Cable Connection30630CrimpStraightNATUV / CSA / ULReverse mountHousingNA10.1610 ~ 16XXNAD-5300NA-UL94V-0, and glass filled thermoplastic PBt-

฿ 170.32

1 Piece(s) Same day 10Female4Panel Mount30630CrimpStraight[Available] IP20TUV / CSA / ULReverse mountHousingNA10.1610 ~ 16XXNAD-5300NA-UL94V-0, and glass filled thermoplastic PBt-

฿ 70.16

1 Piece(s) Same day 10Female2Cable Connection30630CrimpStraightNATUV / CSA / UL1-line type/high withstand voltage typeHousingNA10.1610 ~ 16XNAD-5200SNA-UL94V-0, and glass filled thermoplastic PBt-

฿ 159.24

2 Piece(s) Available 3 Day(s) 10Male3For PCB30630SolderAngleNATUV / CSA / UL1-line type/high withstand voltage typeHeaderNA10.16NAXGold 0.38 μmD-5200SNA25Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate gold plated

฿ 116.19

2 Piece(s) Available 3 Day(s) 10Male3For PCB30630SolderStraightNATUV / CSA / UL1-line type/high withstand voltage typeHeaderNA10.16NAXGold 0.38 μmD-5200SNA25Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate gold plated

฿ 167.62

2 Piece(s) Available 3 Day(s) 10Male3For PCB30630SolderStraightNATUV / CSA / UL1-line type/high withstand voltage typeHeaderNA10.16NAXGold 0.76 μmD-5200SNA50Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate gold plated