(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PBH-G series box is a strong, compact polycarbonate box manufactured by FIBOX Inc.
[Features]
· Lightweight, strong and compact plastic box.
· There are several box sizes available to chose from to satisfy any target application.
· Double insulation structure with no exposed metal poking out.
· Strong dustproof and waterproof performance; suitable for storing electrical equipment and electronic equipment.
· The installation hole is located outside the sealing, and installation is thus possible without additional machining of the body.
· Suitable for control boxes, terminal boxes, relay boxes, trunk boxes, etc.
Part Number |
---|
PBH6-0813G |
PBH6-1313G |
PBH6-1318G |
PBH6-1818G |
PBH7-0813G |
PBH7-1313G |
PBH7-1825G |
PBH10-0813G |
PBH10-1313G |
PBH10-1818G |
PBH10-1825G |
PBH12-0813G |
PBH12-1313G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Protection function (environmentally resistant) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,492.87 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 80 | 130 | 61 | IP67 | ||
฿ 1,833.50 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 130 | 130 | 61 | IP67 | ||
฿ 2,198.33 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 130 | 180 | 61 | IP67 | ||
฿ 2,827.83 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 180 | 180 | 61 | IP66 | ||
฿ 1,526.20 | ENCLOSURE | 1 Piece(s) | 8 Day(s) | 80 | 130 | 77 | IP67 | ||
฿ 1,898.62 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 130 | 130 | 77 | IP67 | ||
฿ 4,145.74 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 180 | 255 | 77 | IP66 | ||
฿ 1,567.13 | ENCLOSURE | 1 Piece(s) | 6 Day(s) | 80 | 130 | 102 | IP67 | ||
฿ 1,933.51 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 130 | 130 | 102 | IP67 | ||
฿ 2,905.19 | ENCLOSURE | 1 Piece(s) | 8 Day(s) | 180 | 180 | 102 | IP66 | ||
฿ 4,342.35 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 180 | 255 | 102 | IP66 | ||
฿ 1,729.00 | ENCLOSURE | 1 Piece(s) | 7 Day(s) | 80 | 130 | 127 | IP67 | ||
฿ 2,102.98 | ENCLOSURE | 1 Piece(s) | 6 Day(s) | 130 | 130 | 127 | IP67 |
Loading...
Material | Iron | Intermediate plate | Iron circuit board | Installation | Outdoors |
---|---|---|---|---|---|
Color | Gray color (2.5BP9/2 approx.) | Note | The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface. |
How can we improve?
How can we improve?