1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FH Series Fuse (Part Number)

FH Series Fuse
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 268.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Blowout-Indicating Fuse Holder - Illuminated Red when Blown (FH Series)

[Features]
• Blowout-Indicating Fuse Holder - Illuminated Red When Blown (FH Series)

Part Number
FH-LDBROHS
FH-LNBROHS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBuilt-in lamp Rated Voltage
(V)

฿ 268.09

FUSE HOLDER 1 Piece(s) 3 Day(s) LEDAC/DC12 to 28

฿ 303.14

FUSE HOLDER 1 Piece(s) 3 Day(s) Neon bulbAC/DC100 to 220

Loading...

  1. 1
 

Basic Information

Compatible Size φ 6.4 × 30 mm Mounting Type Panel Mount Rated Current(A) 10
Fusing display Available Mounting Method Lock nut fixed