(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Removable top cover plastic box (PR)
[Features]
· Extremely cleanly-designed plastic box with tapered corners.
· Top cover detachable even when attached to a wall, making maintenance simple.
· The cover mounting screws are secured using insert nuts enabling repeated opening/closing and providing a sturdy structure.
[Applications]
· Use on desks with the top cover surface facing down.
Part Number |
---|
PR-105B |
PR-105G |
PR-140B |
PR-140G |
PR-200B |
PR-200G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | W (mm) | H (mm) | D (mm) | Color specifications (Body) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 308.00 | CONTROL CONSOLE | 1 Piece(s) | 3 Day(s) | 10 | 105 | 40 | 65 | Black | ||
฿ 277.09 ฿ 155.84 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 105 | 40 | 65 | Light gray | ||
฿ 361.64 ฿ 179.05 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 140 | 45 | 90 | Black | ||
฿ 331.37 | CONTROL CONSOLE | 1 Piece(s) | Available | Same day | 10 | 140 | 45 | 90 | Light gray | |
฿ 507.29 ฿ 269.07 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 200 | 50 | 135 | Black | ||
฿ 506.76 ฿ 269.09 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 200 | 50 | 135 | Light gray |
Loading...
Application | Control Box | Material | Resin | Protection grade (IP) | NA |
---|---|---|---|---|---|
Mounting Base | No mounting base | Installation location | Not Specified | Self-extinguishing(UL94) | HB |
How can we improve?
How can we improve?