(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flame retardant plastic case, (SW-N)
[Features]
· A one-touch opening and closing structure.
· The internal space is large and useful.
· A small, multi-purpose case.
· ABS plastic SW series is available in two colors, namely S (light gray), and B (black), and 17 models, while the flame retardant ABS plastic SW-N series is available in G (gray) and 13 models, and the heat resistant ABS plastic SW-T series is available in B (black) and 6 models.
· There is also a full line-up of optional parts such as printed circuit boards that fit the case perfectly and parts for board mounting (optional components, sold separately).
· For that shield type ESW series, refer to 1-111P~112P.
[Applications]
· Can be used for small electronic devices.
Part Number |
---|
SW-N55G |
SW-N65G |
SW-N75G |
SW-N85G |
SW-N100G |
SW-N125G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | W (mm) | H (mm) | D (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 141.00 | CONTROL CONSOLE | 1 Piece(s) | 4 Day(s) | 10 | 40 | 20 | 55 | ||
฿ 151.80 ฿ 59.64 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 45 | 25 | 65 | ||
฿ 157.26 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 50 | 30 | 75 | ||
฿ 173.68 ฿ 76.18 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 60 | 40 | 85 | ||
฿ 200.18 ฿ 85.88 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 65 | 35 | 100 | ||
฿ 216.51 ฿ 99.27 | CONTROL CONSOLE | 1 Piece(s) | Same day | 10 | 70 | 40 | 125 |
Loading...
Material | Flame retardant ABS resin | Protection grade (IP) | NA | Mounting Base | There are optional items |
---|---|---|---|---|---|
Installation location | Not Specified | Color specifications(Body) | Gray | Color specifications(Top Cover) | Gray |
Operating Temperature Range(°C) | -10-60 | Self-extinguishing(UL94) | V-0 |
How can we improve?
How can we improve?