1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Aluminum Chassis, UCC Series (UCC8-6)

CONTROL CONSOLE ACCESSORIES

Aluminum Chassis, UCC Series (UCC8-6)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Aluminum chassis for UC/ UCN/ UCY (UCC)
· The material of chassis is A1050P, and mounting screws are iron pan M3 x 5.
· Chassis untreated for color and surface treatment, and mounting screws are trivalent chromate.

 
Part Number
UCC8-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
D
(mm)

฿ 183.43

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 106338

Loading...

  1. 1

Basic Information

Material Aluminum Color/Surface treatment Unprocessed t(mm) 1.5
Material Aluminum

Please check the type/dimensions/specifications of the part UCC8-6 in the Aluminum Chassis, UCC Series series.

Products with similar specification

Part Number
UCC10-18
UCC11-8
UCC12-16
UCC12-22
UCC13-18
UCC9-12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSW
(mm)
D
(mm)

฿ 226.36

1 Piece(s) 4 Day(s) 1081130

฿ 193.71

1 Piece(s) 4 Day(s) 109358

฿ 226.36

1 Piece(s) 4 Day(s) 10101110

฿ 260.19

1 Piece(s) 3 Day(s) 10101170

฿ 242.69

1 Piece(s) 4 Day(s) 10111130

฿ 199.15

1 Piece(s) 4 Day(s) 107294