(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Plastic external mounting feet (4 per bag).
[Features]
· Applicable models are PR, SS, SY, PC, SGP, SGM, EPR, SX, YX series.
· These are plastic external mounting feet.
· Please note that mounting screws must be purchased separately.
Part Number |
---|
CKF-1A |
CKF-1B |
CKF-1G |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Type | Color/Surface treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 103.86 ฿ 60.24 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 4 Pieces Per Package | Same day | - | - | Ivory | ||
฿ 94.55 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 4 Pieces Per Package | 4 Day(s) | 10 | Mounting Foot | Black | ||
฿ 94.55 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 4 Pieces Per Package | 4 Day(s) | 10 | Mounting Foot | Light Gray |
Loading...
W(mm) | 32 | H(mm) | 12 | D(mm) | 6 |
---|---|---|---|---|---|
Material | Resin | Number with packs(Piece) | 4 |
How can we improve?
How can we improve?