1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

ATR Attachment Panel

ATR Attachment Panel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 210.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An attachment panel.
· Includes 4 panel mounting screws (trivalent black flat M2.6 x 5 screws).

 
Part Number
ATR-101B
ATR-102-1B
ATR-102B
ATR-103-1B
ATR-103B
ATR-104B
ATR-105B
ATR-111B
ATR-115B
ATR-121B
ATR-201B
ATR-202B
ATR-203-1B
ATR-203-4B
ATR-203B
ATR-204B
ATR-207B
ATR-208B
ATR-211B
ATR-215-2B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
Mounting Hole
(Piece)
Standard EIA
(U)

฿ 210.03

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) -83.744-1

฿ 242.69

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1083.744Canon (F77) x11

฿ 247.52

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1083.744Canon (F77) x21

฿ 237.24

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) -83.744Neutrik (DL) × 11

฿ 256.00

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1083.744Neutrik (DL) × 21

฿ 240.20

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 1083.744D-Sub (9-pin )x11

฿ 237.24

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1083.744D-Sub (25-pin )x11

฿ 285.62

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1083.744Outlet (WZ6371) x 11

฿ 237.24

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1083.744D-Sub (15-pin )x11

฿ 306.78

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10167.444-1

฿ 258.41

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1083.777.75-2

฿ 291.06

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1083.777.75Canon (F77) x22

฿ 258.41

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1083.777.75Neutrik (DL) × 12

฿ 312.23

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1083.777.75Neutrik (DL) × 42

฿ 280.18

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1083.777.75Neutrik (DL) × 22

฿ 284.10

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 1083.777.75D-Sub (9-pin )x22

฿ 301.34

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1083.777.75Aviation Electronics (NK-27-31S)×12

฿ 301.34

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1083.777.75Aviation Electronics (FK-37-31S)×12

฿ 360.60

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1083.777.75Outlet (WZ6371) x 12

฿ 285.62

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1083.777.75D-Sub (15-pin )x22

Loading...

  1. 1

Basic Information

Material Steel plate SPCC Color/Surface treatment Black t(mm) 1.4
Material Iron