1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

SSC Mounting Base

SSC Mounting Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 434.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· SSC type mounting base.
[Applications]
· For SSM/ SLM/ SSB/ SLB series.

 
Part Number
SSC1215
SSC1515
SSC2020
SSC2028
SSC2233
SSC3040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
Supported models/application

฿ 434.08

SSC MOUNTING BASE 1 Piece(s) 4 Day(s) 1076126SSM / SLM / SSB / SLB1215

฿ 439.52

SSC MOUNTING BASE 1 Piece(s) 4 Day(s) 10106126SSM / SLM / SSB / SLB1515

฿ 487.89

SSC MOUNTING BASE 1 Piece(s) 4 Day(s) 10156176SSM / SLM / SSB / SLB2020

฿ 489.49

SSC MOUNTING BASE 1 Piece(s) 4 Day(s) 10156256SSM / SLM / SSB / SLB2028

฿ 579.82

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10176306SSM / SLM / SSB / SLB2233

฿ 716.58

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10256376SSM / SLM / SSB / SLB3040

Loading...

  1. 1

Basic Information

Material SECC Color specifications/surface treatment Zinc coat 21 t(mm) 1.2
Material Iron