1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Voice Input/Output Connector Panel with EIA Nameplate Connection Bar, ONP Series

Voice Input/Output Connector Panel with EIA Nameplate Connection Bar, ONP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,668.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

EIA nameplate connection bar included voice input/output connector panel (ONP)
[Features]
· Audio input/output connector panel (ONP) with EIA name plate connection bar.
· With a name plate to prevent incorrect connection and a connection bar that makes it easy to handle cables.
· If you use the separately sold cover plate (OCP-25B), extra holes will be hidden and you will feel refreshed.
[Applications]
· The connector hole is equivalent to the Canon connector F77 type.
· Easy to use connector panel such as ITT Canon (F77), Kanare (BNC).

 
Part Number
ONP-44B
ONP-88B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSH
(mm)
Standard EIA
(U)

฿ 1,668.57

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10441

฿ 2,405.71

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10882

Loading...

  1. 1

Basic Information

Material Iron Color/Surface treatment Black W(mm) 482.6
t(mm) 1.4 Material Iron