1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EIA Voice-Input Connector Panel/Cover Plate, NCP Series【1-5 Pieces Per Package】

EIA Voice-Input Connector Panel/Cover Plate, NCP Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 309.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

EIA voice input/output connector panel cover plate (NCP)
[Features]
· Connector holes are Neutrik connectors DL, D, NAC3MPA, NL4MP.
· Developed in 4 sizes of NCP type EIA audio input/output connector panel and cover plate for NCP type audio input/output connector panel.
[Applications]
· Can be used for NCP series models.

 
Part Number
NCP-44B
NCP-44B-8
NCP-44B-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial W
(mm)
H
(mm)
D
(mm)
t
(mm)
Mounting Hole
(Piece)
Screw Size
(mm)
Material Number with packs
(Piece)
Standard EIA
(U)

฿ 899.31

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Iron482.644151.4Neutrik (DL) × 16-Iron-1

฿ 855.89

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Iron482.644151.4Neutrik (DL) × 8-Iron-1

฿ 883.02

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Iron482.644151.4Neutrik (DL) × 12-Iron-1

Loading...

  1. 1

Basic Information

Color/Surface treatment Black