1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

JP Series JIS Rack Panel (JP-3-99S)

CONTROL CONSOLE ACCESSORIES

JP Series JIS Rack Panel (JP-3-99S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

JIS rack general-purpose panel.
[Features]
· JIS rack panel (JP).
· Available in 2 colors : HL silver alumite and HL black alumite.
· Uses extruded aluminum with reinforcing ribs.
[Applications]
· Can be used to prevent foreign matter and dust from entering from the outside.

 
Part Number
JP-3-99S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSH
(mm)
t
(mm)
Standard JIS
(H)

฿ 974.38

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 109932

Loading...

  1. 1

Basic Information

Material Aluminum Color/Surface treatment Silver W(mm) 480
Material Aluminum

Please check the type/dimensions/specifications of the part JP-3-99S in the JP Series JIS Rack Panel series.

Products with similar specification

Part Number
JP-3-149S
JP-3-199S
JP-3-249S
JP-3-299S
JP-3-49S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSH
(mm)
t
(mm)
Standard JIS
(H)

฿ 1,216.26

1 Piece(s) 4 Day(s) 1014933

฿ 1,620.20

1 Piece(s) 4 Day(s) 1019934

฿ 1,964.88

1 Piece(s) 4 Day(s) 102493.55

฿ 2,373.66

1 Piece(s) 4 Day(s) 102993.56

฿ 699.84

1 Piece(s) 4 Day(s) 104931