(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Dedicated rack mount bracket for MS/MO (MSM)
· The material is A6063S-T5 and is available in two types, gray and black.
[Applications]
· Ideal as a rack mount bracket dedicated to MS and MO.
Part Number |
---|
MSM-133B |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Color/Surface treatment | W (mm) | H (mm) | Standard EIA (U) | Standard JIS (H) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 616.40 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | 3 Day(s) | 10 | Black | 26.2 | 132.5 | 3 | - |
Loading...
D(mm) | 75 | Material | Aluminum |
---|
Please check the type/dimensions/specifications of the part MSM-133B in the Rack Mount Bracket Dedicated for MS and MO, MSM Series series.
Part Number |
---|
MSM-133G |
MSM-149B |
MSM-149G |
MSM-177B |
MSM-177G |
MSM-199B |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Color/Surface treatment | W (mm) | H (mm) | Standard EIA (U) | Standard JIS (H) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 616.40 | 1 Pack(s) | 2 Pieces Per Package | Same day | 10 | Gray | 26.2 | 132.5 | 3 | - | ||
฿ 627.94 | 1 Pack(s) | 2 Pieces Per Package | 4 Day(s) | 10 | Black | 25 | 149 | - | 3 | ||
฿ 653.89 | 1 Pack(s) | 2 Pieces Per Package | 4 Day(s) | 10 | Gray | 25 | 149 | - | 3 | ||
฿ 793.87 | 1 Pack(s) | 2 Pieces Per Package | Same day | 10 | Black | 26.2 | 177 | 4 | - | ||
฿ 693.06 | 1 Pack(s) | 2 Pieces Per Package | 4 Day(s) | 10 | Gray | 26.2 | 177 | 4 | - | ||
฿ 785.33 | 1 Pack(s) | 2 Pieces Per Package | 4 Day(s) | 10 | Black | 25 | 199 | - | 4 |
How can we improve?
How can we improve?