1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mounting Panel for RPCP Cover, RPP Series

Mounting Panel for RPCP Cover, RPP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 649.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A mounted panel for the RPCP cover (RPP)
· With screws.
[Applications]
· Ideal for mounting parts such as displays and switches.

 
Part Number
RPP3030
RPP3040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(mm)

฿ 649.35

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10227

฿ 801.48

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10327

Loading...

  1. 1

Basic Information

Material Aluminum Color specifications/surface treatment Silver W(mm) 235
t(mm) 2 Material Aluminum