1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

EIA Audio Input/Output Connector Panel Cover Plate, OCP Series【1-5 Pieces Per Package】

EIA Audio Input/Output Connector Panel Cover Plate, OCP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 296.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

EIA Voice input/output connector panel cover plate (OCP)
[Features]
· Canon connector F77 type equivalent

 
Part Number
OCP-25B
OCP-44B
OCP-44B-8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial W
(mm)
H
(mm)
D
(mm)
t
(mm)
Mounting Hole
(Piece)
Material Number with packs
(Piece)
Standard EIA
(U)

฿ 296.50

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

5 Pieces Per Package

4 Day(s) 10Aluminum25-302-Aluminum5-

฿ 990.70

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Iron482.644151.4Canon (F77) x16Iron-1

฿ 915.12

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10Iron482.644151.4Canon (F77) x8Iron-1

Loading...

  1. 1

Basic Information

Color/Surface treatment Black