1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mounting Base, KSC Series

Mounting Base, KSC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 218.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mounting base for boxes.
[Features]
· Dedicated mounting base for KSM/ KLM/ KSB/ KLB (KSC)

 
Part Number
KSC0810
KSC1010
KSC1013
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
D
(mm)

฿ 218.80

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 105777

฿ 256.91

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 107777

฿ 267.18

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 1077107

Loading...

  1. 1

Basic Information

Material Iron Color specifications/surface treatment Zinc coat 21 t(mm) 1.2
Material Iron