1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EIA Attachment Panel System, AT Series

EIA Attachment Panel System, AT Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,431.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

EIA attachment panel system (AT)
[Features]
· Custom specifications can be made by combining attachment panels.
· The flatness of the front surface provides an attractive finish.
· The AT-88B includes a name plate.
· Since the panels can be removed individually, specification changes and processing can be done easily, and work efficiency will improve.

 
Part Number
AT-44B
AT-88B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSH
(mm)
Standard EIA
(U)

฿ 1,431.53

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) -441

฿ 2,067.07

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 4 Day(s) 10882

Loading...

  1. 1

Basic Information

Material Iron Color/Surface treatment Black W(mm) 482.6
t(mm) 1.4 Material Iron