1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

USB 2.0 Cable with Ferrite Core, Type A Connector <=> miniB Connector (Part Number)

USB CABLES

USB 2.0 Cable with Ferrite Core, Type A Connector <=> miniB Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 876.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Contains a ferrite core resistant to noise. Mini-B type USB 2.0 cable with ferrite core able to connect peripheral devices with the USB (mini-B type) interface.

 
Part Number
U2C-MF30BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 876.00

USB CABLES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Standard (CN1/CN2) USB2.0 Connector type CN1 A male Connector type CN2 miniB male
Length(m) 3 Type Cable Color Black
Cable Type With ferrite core Finished outer diameter(mm) Approximately 3.8 Standard details USB 2.0 specification (HI-SPEED mode) certified

Please check the type/dimensions/specifications of the part U2C-MF30BK in the USB 2.0 Cable with Ferrite Core, Type A Connector <=> miniB Connector series.