1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Environmentally-Friendly USB 2.0 Extension Cable, Type A Connector <=> Type A Connector Female (Part Number)

Environmentally-Friendly USB 2.0 Extension Cable, Type A Connector <=> Type A Connector Female
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
• Through regulating the 6 chemicals: lead (Pb), mercury (Hg), cadmium (Cd), hexavalent chromium (Cr6 + ), polybrominated biphenyl (PBB), and polybrominated diphenyl ether (PBDE), the EU implemented these standards in July of 2006.

 
Part Number
U2C-JE05BK
U2C-JE10BK
U2C-JE20BK
U2C-JE30BK
U2C-JE50BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(m)
Finished outer diameter
(mm)

฿ 300.00

USB CABLES 1 Piece(s) 12 Day(s) 100.5Approximately 3.0

฿ 360.00

USB CABLES 1 Piece(s) 1 Day(s) 101Approximately 3.0

฿ 434.03

USB CABLES 1 Piece(s) 1 Day(s) 102Approximately 3.0

฿ 506.00

USB CABLES 1 Piece(s) 1 Day(s) 103Approximately 4.5

฿ 634.08

USB CABLES 1 Piece(s) 12 Day(s) 105Approximately 4.5

Loading...

  1. 1

Basic Information

Connector type CN1 A male Connector type CN2 A female Type Cable
Color Black