1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Circuit Plate ZQV 1.5 Series (Part Number)

Short Circuit Plate ZQV 1.5 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·1.5-mm2 short-circuit plate for terminal block, ZDU1.5 ·Allowable current (A): 17.5

 
Part Number
1776120000
1776130000
1776200000
ZQV 1.5/2
ZQV 1.5/3
ZQV 1.5/10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipModel Type Note Number of Poles
(Pole)

฿ 29.03

TERMINAL ACCESSORIES 2 Piece(s) 3 Day(s) ZQV 1.5/2Shorting barFor 1.5 mm2 terminal block, ZDU 1.52

฿ 48.39

TERMINAL ACCESSORIES 1 Piece(s) 3 Day(s) ZQV 1.5/3Shorting barFor 1.5 mm2 terminal block, ZDU 1.53

฿ 192.00

TERMINAL ACCESSORIES 1 Piece(s) 3 Day(s) ZQV 1.5/10Shorting barFor 1.5 mm2 terminal block, ZDU 1.510

฿ 29.03

TERMINAL ACCESSORIES 2 Piece(s) 3 Day(s) ZQV 1.5/2Short circuit plateFor 1.5 mm2 terminals, ZDU1.52

฿ 48.39

TERMINAL ACCESSORIES 1 Piece(s) 3 Day(s) ZQV 1.5/3Short circuit plateFor 1.5 mm2 terminals, ZDU1.53

฿ 152.49

TERMINAL ACCESSORIES 1 Piece(s) 3 Day(s) ZQV 1.5/10Short circuit plateFor 1.5 mm2 terminals, ZDU1.510

Loading...

  1. 1

Basic Information

Allowable Through Current(A) 17.5