1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

USB2.0 hub (four ports) (Part Number)

LAN SWITCHING HUB

USB2.0 hub (four ports)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,405.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With magnets, 3+1 port layout compact USB hub.

[Features]
· A 3+1 port layout compact USB2.0 hub. Includes magnets.
· Features a layout consisting of three ports on one side of the USB hub and one port on the side surface.
· Other ports are blocked on 1 port side if USB memory is used without USB connectors interfering with each other.
· USB2. It is a 0 high-speed four-port USB hub.
· USB1. It can be used in a 1 standard environment
· It can be used for a self-power mode, which uses an AC adapter, and bus power mode, which does not use an AC adapter. (USB-HUB225G series).
· Bus power mode USBhub but can be used for a self-power system as well depending on the optional AC adapter (USB-HUB226G series).

 
Part Number
USB-HUB225GBK SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,405.74

฿ 805.91

LAN SWITCHING HUB 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Interface USB Number of Ports 4-Port Communication standard USB2.0
Input power supply specifications Self and bus Mounting Method Magnet Representative Standard PSE
Dimension length(mm) 15 Dimension width(mm) 83 Dimension thickness(mm) 34
Main Body Color Black

Please check the type/dimensions/specifications of the part USB-HUB225GBK in the USB2.0 hub (four ports) series.