1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

USB extension cable A⇔A female (PC99 standard) (Part Number)

USB CABLES

USB extension cable A⇔A female (PC99 standard)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 715.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A PC99 standard USB cable.
· For extending cables with a USB A connector.

 
Part Number
KU-EN5K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 715.74

USB CABLES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Standard (CN1/CN2) USB2.0 Connector type CN1 A male Connector type CN2 A female
Length(m) 5 Type Cable Color Gray
Cable Type Twisted pair Finished outer diameter 5 Cable standard UL20276
Wiring Straight entire wire connection Machining Method Mold Features USB 2.0 Hi-SPEED mode support
Specifications Double shield cable Contact contacting point Gold Plated

Please check the type/dimensions/specifications of the part KU-EN5K in the USB extension cable A⇔A female (PC99 standard) series.