1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2.5-inch HDD-IDE Conversion Cable (Part Number)

PC PARTS HARNESES

2.5-inch HDD-IDE Conversion Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 688.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Conversion cable for connecting 2.5 inch hard disk drive to IDE40pin.

[Features]
· Conversion cable for connecting 2.5 inch hard disk drive used in laptop computers to IDE40pin (for 1 device).
· Suitable for exchanging data between laptop and desktop computer, taking back up etc.
· Connector: 2.5HDD44pin female -IDE40pin female.
· Power supply: 5 inch power supply connector male.
· Cable length/ weight: About 45 cm/ about 42 g
· May not be compatible with some models

 
Part Number
TK-KB40NR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 688.65

PC PARTS HARNESES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Conversion Cable Standard Before Conversion IDE Standard After Conversion IDE
Cable Length(m) 0.45 Type PC built-in Color Gray
Connector Shape 2.5-inch HDD 44-pin female–IDE 40-pin female

Please check the type/dimensions/specifications of the part TK-KB40NR in the 2.5-inch HDD-IDE Conversion Cable series.