1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Noise Protection Sleeve

Noise Protection Sleeve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,986.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is noise protect sleeve for noise prevention with excellent retractility and flexibility.
[Features]
· It has good retractility, the opening diameter can expand 1.5 to 4 times more if compressed.
· It is excellent for retractility and suitable for shield measure on movable area.
· It displayed excellent shield effect by braiding the conductivity threads.
· There are minimum Φ 3 to 19, up to 4 sizes so the wiring can ha a perfect coating.
· It is soft material and can fit in any shape to create clean external appearance.
· Because of mesh type, no humidity and heat is stored inside.

 
Part Number
KPTS-3
KPTS-6
KPTS-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRequired Internal Diameter Size
(㎜)
Minimum diameter φ
(mm)
Maximum Diameter φ
(mm)

฿ 5,986.64

TUBE 1 Piece(s) 5 Day(s) -3312

฿ 11,740.13

TUBE 1 Piece(s) 5 Day(s) -6622

฿ 20,230.09

TUBE 1 Piece(s) 9 Day(s) 10191932

Loading...

  1. 1

Basic Information

Shape Tube-shaped Operating Temperature (Minimum)(℃) -20 Operating Temperature (Maximum)(℃) 60
Color Silver Length(m) 100 Color Silver
Material Core Material: Glass fiber / Surface: tin-plated copper