1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Wrap, Electrical Insulation (KS-6)

TUBE

Spiral Wrap, Electrical Insulation (KS-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

[Features]
·It has strong elasticity and will not break even when bent
·It has excellent electrical insulation and various chemical resistance

 
Part Number
KS-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Length
(m)
Tube nominal diameter (inner diameter) φ
(mm)
Color Material Outer Diameter
(mm)

฿ 1,183.87

TUBE 12 Piece(s) 65 Day(s) 10Translucent white-----

Loading...

  1. 1

Basic Information

Material Polyethylene Product Type Other